Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Fröling
SA100ID04
Type of boiler
Pellet boiler
SA700ID04
Product name
SA960ID05
Preview illustration
SA810ID10
Description/supplementary text for the order number
Pellet boiler PE1e Pellet 45, rated heat output: 45 kW, permissible operating pressure: 3 bar, permissible operating temperature: 90 °C, boiler weight: 650 kg, boiler width: 730 mm, boiler depth: 1400 mm, boiler height: 1620 mm, flue spigot diameter: 149 mm, flow/return IT: 1 1/4"
SA810ID003
Manufacturer’s order number
LOD
LoG level
SA71001ID03
Minimum nominal output
13.5
SA71001ID04
Maximum nominal output
SA400ID03
Usable heat
SA300ID03
Flue gas cleaning
SA250ID03
Delivery
Supplied as a unit, can be dismantled on site
SA71020ID03
Type of dimensions
SA71020ID04
Length
mm
SA71020ID05
Width
mm
SA71020ID06
Height
1675 mm
SA700ID05
Rated heat output
kW
SA700ID06
Water capacity
113
SA700ID07
Maximum operating over-pressure
0.40 MPa
SA700ID08
minimum flow temperature
60 °C
SA700ID09
maximum flow temperature
90 °C
SA700ID10
minimum return temperature
0 °C
SA700ID13
Air supply
SA700ID12
Protection class IP
IPX0
SA700ID15
Cleaning interval (customer)
2500.00 h
SA71014ID06
Required feed pressure at nominal load
5
SA71014ID07
Maximum permissible feed pressure
30
SA71014ID08
Flue gas connection
149
SA700ID18
Flue gas pipe connection
WBIN
External ash removal
TWBIN
Type of ash container
POSITION
Position of ash container
ANGLE
Placement of the ash container
deg
LINK
https://www.froeling.com/de-de/produkte/pellets/
SA010ID02
Sheet number of the directive
34
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices